??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

CAD model selection
24760.0260 Flat Knurled Nut
HELP_VARIABLE
Company
Halder
Description
EH 24760. - Flat Knurled Nuts DIN 467
Bill of material
24760.0260 Flat Knurled Nut
BESTNR
Ref. No.
24760.0260
AUS
Version
Stainless Steel
D1
Thread
M6
D2
24 mm
D3
12 mm
H
6 mm
K
5.0 mm
G
Weight
17.0 g
Embedded user actions